IESNA:LM-63-2002
[TEST]P946529
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4206
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
460.8 503.3 549.5 598.6 641.1 676.7 703.7 719.4 722 714.3
706.2 705.7 710.5 721.2 746.1 808.4 963.2 1195.4 1402.4 1561.5
1683.8 1799.2 1903.4 2001.3 2067 1972.3 1596.5 1116.8 772.3 519.3
219 69.5 33 14.4 4.6 0 0
460.8 504.1 552.9 600.3 643.1 678.7 707.4 723.2 725.5 718.6
709.7 709.4 713.1 724 749.6 798.4 931.6 1158.1 1388.9 1553.7
1680.9 1808.9 1906.8 2002.7 2073.6 2012.5 1664.5 1188.5 809.3 538.6
233.1 75.5 38.5 16.9 6 0 0
460.8 503.6 550.9 596.6 637.3 671.2 697.3 713.7 715.4 709.4
702.8 701.6 705.7 716.6 741 786.6 894.9 1099 1328.6 1507.2
1639.3 1778.2 1910 2030.9 2133.1 2162.3 1928.1 1500.3 1012.3 657.4
304.3 120 67.5 37.3 17.2 5.7 0
460.8 500.1 544 587.7 624.4 655.7 680.7 693.6 697.9 695.3
690.4 689.9 693.3 698.5 712.8 741.8 791.2 904.9 1099 1321.8
1519.8 1703.9 1891.6 2068.5 2237.6 2369.6 2458.9 2466.1 2311.6 1833.9
1030.6 368.9 148.1 79.2 36.5 8.3 0
460.8 494.4 533.1 573 607.8 637.3 660.9 676.7 683.8 685.6
685.3 687 691.9 696.5 705.7 726.6 763.4 818.8 922.4 1097.5
1326.3 1570.7 1816.4 2072.2 2283.2 2482.4 2678 2896.4 3066.7 2941.5
2327.1 1281.8 504.4 225.7 95.3 9.8 0
460.8 491.2 525.4 559.8 591.4 620.4 643.9 662.3 672.4 679.5
684.7 693 705.7 715.7 725.2 740.1 772 823.1 901.2 996.8
1137.7 1322.3 1532.5 1758.1 1991 2249 2537.3 2875.8 3342 3619
3311 2488.8 1353.6 482.9 120 6.9 0
460.8 489.5 523.1 557.8 588.5 617.5 642.5 660.6 671.5 678.4
685.6 693.9 705.9 716.6 727.8 744.4 775.4 825.7 904.3 1005.7
1140.9 1321.8 1527 1748.1 1985.5 2246.5 2541 2897.3 3341.4 3602.4
3265.9 2441.1 1347 492.6 118.6 7.8 0
460.8 483.7 511.3 541.4 570.4 598.6 623.8 645.1 660.3 672.1
684.4 699.3 715.7 729.5 743 762.2 793.2 841.2 912.4 1009.4
1132.8 1283.9 1465 1673.7 1909.7 2175.3 2465.2 2778.4 3163.1 3457.1
3055.2 1908 865.6 294.6 70 6 0
460.8 480 500.7 524.5 550.3 576.5 602.3 625 645.7 663.7
682.7 700.8 718 733.2 750.4 775.4 811.3 866.7 950 1063.7
1214.1 1393.5 1601.7 1829 2060.4 2303.9 2553.9 2819.5 3083.6 3172.6
2818.9 1889.3 812.7 243.7 98.2 27.3 0
460.8 473.4 488.3 505.6 527.1 550.6 573.6 597.4 619.2 641.4
663.7 684.1 701.4 719.7 739.3 762.5 798.7 856.7 946.2 1076.9
1246.8 1442.9 1652.8 1865.5 2077.4 2290.1 2509.1 2719 2814.6 2632.3
2072.8 1039.8 280.8 106.5 58 16.1 0
460.8 466.5 474 486 502.1 519.6 540.6 561 583.1 603.7
627.9 651.1 674.1 698.2 723.2 753 794.1 857.8 953.7 1097
1285 1508.1 1723.4 1908.8 2069.3 2221.2 2344.6 2373.9 2224.6 1817.6
1134 414.6 83.3 25.6 8.9 3.2 0
460.8 463.1 466.2 475.4 488.6 503.3 520.8 538.9 558.4 579.3
601.7 624.7 650 675.8 704.5 739 784 850.4 943.4 1070.8
1241.7 1439.7 1621.5 1734.6 1786.5 1796 1757.6 1635.8 1412.8 1083.2
637.6 217 49.4 14.1 4 1.7 0
460.8 458.5 458.8 463.6 472.5 483.5 496.7 510.7 524.8 538
552.6 566.1 581.9 597.1 613.8 633.9 663.5 710 783.5 890.5
1028.1 1167.6 1263.8 1277.3 1200.3 1057.3 852.9 598.9 341.3 156.2
66.9 25.3 9.5 3.7 1.7 0.3 0
460.8 450.4 444.4 441 438.1 432.9 424 410 391.3 369.2
343.9 317.2 290.5 266.7 248.3 234.8 225.1 221.3 240.6 285.1
334.5 374.9 372.6 307.2 215.3 143.5 99.3 69.2 46.2 28.7
18.1 11.5 5.7 2.3 0.6 0 0
460.8 443 429.2 412 387.3 356.6 320.4 279.9 236.8 194.6
163.9 147.9 144.4 145.8 150.7 155 158.5 158.8 155 147.3
138.7 130.1 120.9 110.8 97.6 81.2 63.4 45.6 34.2 25
16.1 9.5 3.7 1.4 0.6 0 0
460.8 436.4 411.7 378.7 333.3 283.6 231.7 185.7 159.3 150.4
145.8 141.8 138.7 135.5 133.8 132.6 131.2 128 121.2 111.1
101.1 91 81.2 70 58.9 49.1 41.9 35.6 28.1 19.2
9.8 4.9 2.3 0.9 0 0 0
460.8 429.8 395 342.2 283.6 224.2 177.4 159.6 154.5 150.1
145.8 141.5 137.2 132.9 126.6 119.4 111.1 101.3 90.7 80.4
70.6 62 55.1 49.7 44.5 39.6 34.5 27.3 18.7 12.6
8.3 4.6 2 0.9 0 0 0
460.8 425.8 378.4 316.7 247.2 188.6 164.8 159.9 155.3 150.4
146.4 141.5 136.4 130.1 122 112 101.1 89.9 78.1 66.6
57.1 51.1 46.8 42.8 38.5 34.2 29.3 23.3 18.4 14.6
10.6 6.9 2.3 0.3 0 0 0
460.8 420 362.3 289.1 217.3 174.8 165.4 160.8 156.2 151.3
147 142.4 136.9 129.5 119.4 108.8 95.9 83 68.9 58.9
52.3 48.2 45.1 41.6 37.9 33.3 27.6 22.7 18.9 14.9
10.9 6.9 2 0 0 0 0
460.8 419.4 357.1 278.5 205.8 173.1 167.1 162.2 157.3 152.7
148.1 143 137.5 129.5 119.7 106.8 92.2 77.5 65.5 56.3
50.5 46.8 43.4 39.6 35.3 29.9 23.8 19.8 16.1 12.3
8.3 4.6 1.1 0 0 0 0
460.8 419.4 353.4 272.7 201 173.1 168.2 163.4 157.9 152.7
148.1 143.3 137.8 130.6 121.4 108.8 93.3 77.8 64.6 54.8
49.1 45.6 42.2 38.2 33.3 26.4 20.4 16.9 13.8 10.3
6.6 2.6 0.3 0 0 0 0
460.8 420.9 355.1 273.6 201 173.1 168.2 163.4 158.2 153.3
148.4 143.5 138.4 131.5 122.3 108.2 92.7 76.7 63.4 54
48.8 45.4 41.6 37.9 32.7 24.7 19.2 16.1 12.6 9.2
5.7 2 0 0 0 0 0
